Features for the TPS22970EVM
- VIN input voltage range: 0.65-V to 3.6-V
- EVM allows access to the VIN, VOUT, PG, GND, and ON pin of the TPS22970 Load Switch Device
- On board CIN and COUT capacitors
- 4-A maximum continuous current operation
Description for the TPS22970EVM
The TPS22970 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22970 load switch. The TPS22970EVM allows the user to apply different input voltages (0.65-V to 3.6-V) under different loading conditions (0-A to 4-A) to the TPS22970. Output, input, and switching waveforms can be monitored on the EVM.