text.skipToContent text.skipToNavigation

TPS22971EVM

TPS22971 3.6V, 3A, 7.5mΩ On-Resistance Load Switch Evaluation Module

$25.00

Features

  • VIN input voltage range: 0.65 V to 3.6 V
  • EVM allows access to the VIN, VOUT, PG, GND, and ON pin of the TPS22971 Load Switch Device
  • On board CIN and COUT capacitors
  • 3-A maximum continuous current operation
  • Power good (PG) signal can be monitored via test point

Texas Instruments  TPS22971EVM

The TPS22971 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22971 load switch. The TPS22971EVM allows the user to apply different input voltages (0.65 V to 3.6 V) under different loading conditions (0 A to 3 A) to the TPS22971. Output, input, and switching waveforms can be monitored on the EVM.