text.skipToContent text.skipToNavigation

TPS22975EVM

TPS22975 5.7V, 6A, 16mΩ On-Resistance Load Switch Evaluation Module

$25.00

Features

  • Connection points to VIN, VOUT, VBIAS, and ON pins, as well as SENSE connections for accurate measurement of VIN and VOUT
  • VIN input voltage range: 0.6 V to 5.7 V
  • 6-A maximum continuous switch current operation
  • Onboard CIN and COUT capacitors

Texas Instruments  TPS22975EVM

The TPS22975 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22975 and TPS22975N load switches. The TPS22975EVM allows the user to apply different input voltages (0.6 V to 5.7 V) under different loading conditions (0 A to 6 A) to the TPS22975/TPS22975N. Output, input, and switching waveforms can be monitored on the EVM.