8-pin (DSG) package image

TPS22975NDSGR ACTIVE

5.7-V, 6-A, 16-mΩ load switch with adj. rise time, optional output discharge, and thermal shutdown
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
TPS22975NDSGT ACTIVE custom-reels CUSTOM Custom reel may be available
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
Package | Pins WSON (DSG) | 8
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS22975

  • Integrated Single-Channel Load Switch
  • Input Voltage Range: 0.6 V to VBIAS
  • VBIAS Voltage Range: 2.5 V to 5.7 V
  • On-Resistance (RON)
    • RON = 16 mΩ (typical) at VIN = 0.6 V to 5.7 V,
      VBIAS = 5.7 V
  • 6-A Maximum Continuous Switch Current
  • Low Quiescent Current
    • 37 µA (typical) at VIN = VBIAS = 5 V
  • Low-Control Input-Threshold Enables Use of
    1.2-, 1.8-, 2.5-, and 3.3-V Logic
  • Configurable Rise Time
  • Thermal Shutdown
  • Quick-Output Discharge (QOD) (Optional)
  • SON 8-pin Package with Thermal Pad
  • ESD Performance Tested per JESD 22
    • 2000-V HBM and 1000-V CDM

Description for the TPS22975

The TPS22975 product family consists of two devices: TPS22975 and TPS22975N. Each device is a single-channel load switch that provides a configurable rise time to minimize inrush current. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.6 V to 5.7 V and can support a maximum continuous current of 6 A. The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low-voltage control signals. TPS22975 has an optional 230-Ω on-chip load resistor for quick output discharge when switch is turned off.

The TPS22975 is available in a small, space-saving 2-mm × 2-mm 8-pin SON package (DSG) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS22975NDSGT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more