Features for the TPS22992EVM
- VBIAS voltage range: 1.5 V to 5 V
- VIN input voltage range: 0.1 V to 5 V
- 6-A maximum continuous switch current operation
- Low ON-Resistance (RON): 8.7 mΩ (typ)
- Adjustable slew rate and output discharge
- Thermal Shutdown
Description for the TPS22992EVM
The TPS22992EVM is a two-layer PCB containing the TPS22992 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low-resistance pathway into and out of the device under test. Test point connections allow the EVM user to control the device with user-defined test conditions and make accurate RON measurements.