TPS22993EVM-033

text.skipToContent text.skipToNavigation

TPS22993EVM-033

TPS22993EVM-033 Evaluation Module

$149.00

Features

  • EVM contains two TPS22993 devices, for a total of 8 independently controlled channels
    • Additional TPS22993 EVMs can be daisy chained (up to 4 EVMs) to give a total of 28 channels that can be controlled via I2C (requires enhanced TPS22993 GUI Software)
  • I2C control interface allows user to use any I2C capable microcontroller for evaluation of the EVM
    • TI I2C capable microcontroller module (USB2ANY) included in EVM kit
  • Status LEDs for each channel output allows for quick debug of setup
  • VIN input voltage range: 1V to 3.6V
  • VBIAS voltage range: 4.5V to 17.2V
    • Suitable for 2S/3S/4S Li-ion battery topologies
  • 1.2A max continuous current per channel

Texas Instruments  TPS22993EVM-033

It allows the user to apply an input voltage of (1.0V-3.6V) to any of four inputs under different loading conditions (0-1.2A) to the TPS22993 device. The output slew rate, On timing, and output discharge rate are programmable through the I2C interface. The output response can be monitored on the EVM.