text.skipToContent text.skipToNavigation

TPS2372-3EVM-757

TPS2372-3 IEEE802.3bt Type 3 PoE PD Evaluation Module for Lighting Applications

$175.00

Features

  • IEEE802.3bt compliant PoE PD
  • Automatic MPS
  • Inrush Delay
  • AutoClass

Texas Instruments  TPS2372-3EVM-757

The TPS2372-3EVM-757 evaluation module contains design and reference circuitry for the TPS2372, which is a IEEE802.3bt Type 3 PoE PD controller suitable for high power PoE PD Lighting applications.

In need of an IEEE802.3bt-ready PSE controller? Check out the TPS23880.