45-pin (RMT) package image

TPS23734RMTR ACTIVE

IEEE 802.3bt type 3 class 1-4 PoE PD with high efficiency DC-DC control

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
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
Package | Pins VQFN (RMT) | 45
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS23734

  • Complete IEEE 802.3bt Type 3 (Class 1-4) and 802.3at PoE PD Solution
    • EA Gen 2 Logo-Ready (PoE 2 PD Controller)
    • Robust 100 V, 0.3 Ω (typ) Hotswap MOSFET
    • Supports Power Levels for up to 30-W Operation
  • Integrated PWM Controller for Flyback or Active Clamp Forward Configuration
    • Flyback Control with Primary-Side Regulation
      • Supports CCM Operation
      • ±1.5% (typ, 5-V Output) Load Regulation (0-100% load range) — with Sync FET
      • ±3% (typ, 12-V Output) Load Regulation (5-100% load range) — Diode Rectified
    • Also supports secondary-side regulation
    • Soft-Start Control with Advanced Startup and Hiccup Mode Overload Protection
    • Soft-Stop Shutdown
    • Adjustable Frequency with Synchronization
    • Programmable Frequency Dithering for EMI
  • Automatic Maintain Power Signature (MPS)
    • Auto-adjust to PSE Type and Load Current with Auto-stretch
  • Primary Adapter Priority Input
  • –40°C to 125°C Junction Temperature Range

Description for the TPS23734

The TPS23734 device combines a Power over Ethernet (PoE) powered device (PD) interface, and a current-mode DC-DC controller optimized for flyback and active clamp forward (ACF) switching regulator designs . In the case of flyback configuration, the use of primary-side regulation (PSR) is supported. The PoE interface supports the IEEE 802.3bt and IEEE 802.3at standard s for applications needing up to 25.5 W or less at PD input.

Programmable spread spectrum frequency dithering (SSFD) is provided to minimize the size and cost of EMI filter. Advanced Startup with adjustable soft-start helps to use minimal bias capacitor while simplifying converter startup and hiccup design, also ensuring that IEEE 802.3bt /at startup requirements are met.

The soft-stop feature minimizes stress on switching power FETs , allowing FET BOM cost reduction.

The PSR feature of the DC-DC controller uses feedback from an auxiliary winding for control of the output voltage, eliminating the need for external shunt regulator and optocoupler. It is optimized for continuous conduction mode (CCM), and can work with secondary side synchronous rectification, resulting in optimum efficiency, regulation accuracy and step load response over multiple outputs.

The DC-DC controller features slope compensation and blanking. Typical switching frequency is 250 kHz.

The automatic MPS enables applications with low power modes or multiple power feeds. It automatically adjusts its pulsed current amplitude and duration according to PSE Type and system conditions, to maintain power while minimizing consumption.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more