Features for the TPS23750EVM-107
- Complete evaluation module from RJ-45 conector to reguated output voltage.
Description for the TPS23750EVM-107
The TPS23750EVM-107 evaluation module implements an IEEE 802.3af-compliant class-3 power interface and a non-isolated DC/DC switching converter using the Texas Instruments TPS23750 powered device (PD) controller in a typical power-over-Ethernet (PoE) configuration.