Features for the TPS23751EVM-104
- Powers up to 25.5 W PDs
- Robust 100 V, 0.5 ohm hotswap MOSFET
- High efficiency and Eco-mode™
- Synchronous rectifier disable signal
- PowerPad™ TSSOP packages
- IEEE 802.3at classification with status flag
- Complete PoE interface plus DC/DC controller
- Adapter ORing support
- Programmable frequency
Description for the TPS23751EVM-104
TPS23751EVM-104 contains evaluation and reference circuitry for the TPS23751, which is a Class 4 (25.5W) PoE PD + PWM Controller. The TPS23751 is targeted at flyback only applications and is compliant with the IEEE 802.3at Power over Ethernet (PoE) standard. This EVM contains input & output power connectors as well as an array of on board test points for circuit evaluation.