Features for the TPS23753AEVM-001
- Ethernet Alliance certified for receiving Class 3 power (optimized for 7W)
- Low-cost, basic design
- Simple gate drive, Shottky diode rectified secondary
- 7-W output power from power over ethernet (PoE), 48-V or 24-V adapter and 4-W output power from a 12-V adapter
- 3.3-V output voltage with simple BOM changes
Description for the TPS23753AEVM-001
The TPS23753AEVM-001 contains evaluation and reference circuitry for the TPS23753A, which is a Class 3 PoE PD + PWM Controller. It contains input and output power connectors and an array of onboard test points for circuit evaluation. The TPS23753AEVM-002 (3.3-V output) can be configured with simple bill of materials (BOM) changes.