TPS23753AEVM-235

text.skipToContent text.skipToNavigation

TPS23753AEVM-235

TPS23753AEVM-235 PoE Evaluation PD High Efficiency Flyback 5V at 2A Converter Module

$49.00

Features

  • High-Power PD and DC-DC Controller
  • High-Efficiency Flyback Converter (5V@2A)
  • Enhanced ESD Immunity

 

Texas Instruments  TPS23753AEVM-235

The TPS23753AEVM-235 Evaluation Module is a fully assembled and tested circuit for evaluating the TPS23753A IEEE 802.3 PoE Interface and Converter Controller with Enhanced ESD Immunity. The device is connected to high efficiency flyback converter capable of outputting 5V@. The EVM is compliant with the IEEE802.3 at PoE standard. The TPS23753AEVM-235 contains header connectors for easy connection to external test and application circuitry.