text.skipToContent text.skipToNavigation

TPS23754EVM-383

33-57V Vin, 12V Vout High Power Evaluation Module for TPS23754

$49.00

Features

  • Ethernet Alliance certified for receiving Class 4 power
  • Efficient, general market design
  • Self driven, synchronous rectified secondary
  • 25 w output power from power over ethernet (POE), 30W output power from a 48 V adapter
  • Operates from either POE or external adaptors (48 V)
  • 12 V output voltage

Texas Instruments  TPS23754EVM-383

TPS23754EVM-383 will allow reference circuitry evaluation of the TPS23754. It contains input and output power connectors and an array of on board test points for circuit evaluation. A synchronous flyback, 5 V, 25 W EVM is also available.