text.skipToContent text.skipToNavigation

TPS23756EVM

TPS23756EVM: Evaluation Module for TPS23756

$49.00

Features

  • High-power PD and DC-DC converter controllers
  • Wide-input voltage range DC-DC converter
  • Operates from PoE or external adapters

Texas Instruments  TPS23756EVM

The TPS23756EVM contains evaluation and reference circuitry for the TPS23756. The TPS23756 integrates a powered-device (PD) controller and power-supply controller targeted at high-power, wide input range, isolated converter topologies. The TPS23756 is compliant with the IEEE 802.3at Power over Ethernet (PoE) standard. The TPS23756EVM allows reference circuitry evaluation of the TPS23756. It contains input and output power connectors and an array of onboard test points for circuit evaluation.