Features for the TPS23758EVM-080
- IEEE802.3at Type 1 compliant PoE PD
- Primary Side Regulated 5V High Efficiency CCM Flyback
- Programmable Slew Rate and Frequency Dithering for EMI Reduction
- Primary side adapter priority control
- Integrated Primary FET
Description for the TPS23758EVM-080
The TPS23758 evaluation module (TPS23758EVM-080) contains evaluation and reference circuitry for the TPS23758, which is a IEEE802.3at Type 1 PoE PD controller suitable for Type 1 (13W) PoE PD applications.