Features for the TPS2378EVM-602
- 51W High Power 4-Pair PoE (Forced UPOE)
- Logic circuitry keeps converter off until both TPS2378 PDs are powered
- MPS circuit keep PSE ports connected until converter startup
- Load inhibitor circuit (optional) for high power resistive loads
Description for the TPS2378EVM-602
The TPS2378EVM-602 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the dual TPS2378 four-pair, high power 51W applications. The TPS2378EVM-602 is a Forced UPOE compliant solution that requires no software. The EVM contains header connectors for easy connection to external test and application circuitry.