Packaging information
Package | Pins HTQFP (PJD) | 64 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 160 | JEDEC TRAY (5+1) |
Features for the TPS2384
- Quad-port power management with integrated switches and sense resistors
- Compliant to IEEE 802.3af standard
- Operates from a single 48-V input supply
- Individual port 15-bit A/D
- Auto, semi-auto and power management operating modes
- Controlled current ramps for reduced EMI and charging of PDs bulk capacitance
- I2C clock and oscillator watchdog timers
- Overtemperature protection
- DC and DC modulated disconnect
- Supports legacy detection for non-compliant PDs
- Supports AC disconnect
- High-speed 400-kHz I2C interface
- Comprehensive power management software available
- Operating temperature range –40°C to 125°C
Description for the TPS2384
The TPS2384 is a quad-port power sourcing equipment power manager (PSEPM) and is compliant to the Power-over-Ethernet (PoE) IEEE 802.3af standard. The TPS2384 operates from a single 48-V supply and over a wide temperature range (–40°C to 125°C). The integrated output eliminates two external components per port (FET and sense resistor) and survives 100-V transients. Four individual 15-bit A/D converters are used to measure port resistance, voltage, current and die temperature making PSE solutions simple and robust. The TPS2384 comes with a comprehensive software solution to meet the most demanding applications which can serve as a core for all PoE system designs.
TheTPS2384 is available in either 64-pin PowerPAD™ down (PAP) or 64-pin PowerPAD™ up (PJD) packages.