Features for the TPS23880EVM-008
- Eight IEEE802.3bt ready channel PoE PSE controller
- Pin programmable I2C addresses
- Low cost 2-layer PCB
- Flexible operation modes: Auto, Semi-Auto and Manual
Description for the TPS23880EVM-008
TPS23880EVM-008 is the daughter card to evaluate the TPS23880 which is a 4-pair, type-4, 8-channel Power-over-Ethernet (PoE) PSE with programmable SRAM. This daughter card provides evaluation and reference circuitry for the TPS23880 which is suitable for high power PSE applications such as campus & branch switches and network video recorders.