text.skipToContent text.skipToNavigation

TPS23880EVM-008

TPS23880 EVM Daughter Card for IEEE 802.3bt-Ready PoE PSE Applications

Inventory: In stock

199.0

Limit:  5

Features for the TPS23880EVM-008

  • Eight IEEE802.3bt ready channel PoE PSE controller
  • Pin programmable I2C addresses
  • Low cost 2-layer PCB
  • Flexible operation modes: Auto, Semi-Auto and Manual

Description for the TPS23880EVM-008

The TPS23880EVM daughter card features the octal channel, TPS23880, IEEE 802.3bt ready PoE PSE controller. When paired with theIEEE802.3bt ready PSE motherboard BOOST-PSEMTHR-007 (sold separately), user's can evaluate the TPS23800 device.

The full PoE Evaluation ecosystem includes the following (optional companion tools also listed):