text.skipToContent text.skipToNavigation

TPS2400DBVTG4

5.5V overvoltage protection controller with 100V input transient protection

Availability: 2,762

Packaging

Package | PIN: SOT-23 (DBV) | 5
Temp: I (-40 to 85)
Package qty | Carrier: 250 | SMALL T&R
Qty Price
1-99 $1.81
100-249 $1.58
250-999 $1.08
1,000+ $0.81

Features

  • Up to 100-V Overvoltage Protection
  • 6.9-V Overvoltage Shutdown Threshold
  • 3-V Undervoltage Shutdown Threshold
  • Overvoltage Turnoff Time Less than 1 µs
  • External N-Channel MOSFET Driven by
    Internal Charge Pump
  • 1-mA Maximum Static Supply Current
  • 5-Pin SOT–23 Package
  • –40°C to 85°C Ambient Temperature Range
  • 2.5-kV Human-Body-Model, 500-V CDM
    Electrostatic Discharge Protection

Texas Instruments  TPS2400DBVTG4

The TPS2400 overvoltage protection controller is used with an external N-channel MOSFET to isolate sensitive electronics from destructive voltage spikes and surges. It is specifically designed to prevent large voltage transients associated with automotive environments (load dump) from damaging sensitive circuitry. When potentially damaging voltage levels are detected by the TPS2400 the supply is disconnected from the load before any damage can occur.

Internal circuitry includes a trimmed band-gap reference, oscillator, Zener diode, charge pump, comparator, and control logic. The TPS2400 device is designed for use with an external N-channel MOSFET, which are readily available in a wide variety of voltages.