Features for the TPS2421-1EVM-02
- 3V to 18V Operation
- Controlled Inrush Current
- Fast Circuit Breaker Control
- Hardware Programmable
- LED status display
- A Slide Switch Controls the ENABLE Signal
- The Area Under the TPS2421-1 is Copper Pour with Vias to the Internal Ground to take Advantage of the Power Pad Package
- A Transorb is On-Board for Over-Voltage Input Protection
- A Common Diode at the Output Prevents a Negative Spike if the Load is Removed While Powered On
- Programmable IMON Voltage Readout of the Output Current is Preset to 0.31 V / A
- Test Points Available to Monitor Circuit Operation
Description for the TPS2421-1EVM-02
The TPS2421-1EVM-02 is a 3-V to 18-V module using the TPS2421-1 hot swap controller with integrated MOSFET. At power on, the output is power limited to control inrush current and protect the MOSFET. On an over-current condition, the controller interrupts power to the load at high speed and signals load status. Operating current, fault current and fault timer settings are hardware programmable.