text.skipToContent text.skipToNavigation

TPS24701EVM-002

Evaluation Module for TPS24701 Positive Voltage Power-Limiting Hotswap Controller

$49.00

Features

  • +2.5V to +20V Operation
  • Programmable Power Limit for FET Protection
  • Programmable Fault Timer
  • High-side Drive for External NFET
  • Power Good Output - Open-Drain
  • 8-pin MSOP
  • Texas Instruments  TPS24701EVM-002

    The TPS24701EVM-002 is a fully assembled and tested circuit for evaluating the TPS24701 Positive Voltage Power-Limiting Hotswap Controller. The evaluation module is a 12V, 25A hot swap controller in latch off mode with an external MOSFET.