TPS24710EVM-003

text.skipToContent text.skipToNavigation

TPS24710EVM-003

Evaluation Module for Positive Voltage, Power-Limiting Hotswap Controller

Features

  • +2.5V to +20V Operation
  • Programmable Power Limit for FET Protection
  • Programmable Fault Timer
  • High-side Drive for External NFET
  • Power Good Output - Open-Drain
  • 10-pin MSOP

Texas Instruments  TPS24710EVM-003

The TPS24710EVM-003 is a fully assembled and tested circuit for evaluating the TPS24710 Positive Voltage Power-Limiting Hotswap Controller. The evaluation module is a 12V, 25A hot swap controller in latch off mode with an external MOSFET.

The TPS24710EVM-003 may also be used to evaluate the TPS24712 High Efficiency Power-Limiting Hot-Swap Controller. Order the TPS24710EVM-003 and a TPS24712 sample part separately. Remove and replace the TPS24710 at U2 with the TPS24712. The difference between these parts is the polarity of the status outputs. For TPS24712, the status LEDs are off when true.