TPS24720EVM-001

text.skipToContent text.skipToNavigation

TPS24720EVM-001

Evaluation Module for TPS24720 Positive Voltage, Power-Limiting Hotswap Controller

$49.00

Features

  • +2.5V to +20V Operation
  • Programmable Power Limit for FET Protection
  • Programmable Fault Timer
  • Load Current Indicator Output
  • High-side Drive for External NFET
  • Power Good Output - Open-Drain
  • UV, OV Inputs
  • 16-pin QFN

Texas Instruments  TPS24720EVM-001

The TPS24720EVM-001 is a fully assembled and tested circuit for evaluating the TPS24720 Positive Voltage Power-Limiting Hotswap Controller. The evaluation module is a 12V, 25A hot swap controller operating in latch off or re-try mode with an external MOSFET.