Features for the TPS24740EVM-596
- Programmable SOA
- Programmable Reverse Blocking Threshold
- Independent Enable for Hotswap and Oring
- Order of Hotswap and Oring Controller are Interchangeable
Description for the TPS24740EVM-596
The TPS24740EVM-596 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS24740 2.5-V to 18-V Positive Voltage Hot-Swap and ORing controller. The EVM is designed for ORing to multiple hot-swapped loads and contains header connectors for easy connection to external test and application circuitry.