text.skipToContent text.skipToNavigation

TPS24742EVM-667

TPS24742 Evaluation Module for Hotswap to ORing Applications

$99.00

Features

  • Programmable SOA
  • Programmable Reverse Blocking Threshold
  • Independent Enable for Hotswap and Oring
  • Order of Hotswap and Oring Controller are Interchangeable

Texas Instruments  TPS24742EVM-667

The TPS24742EVM-667 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS24742 2.5V to 18V Positive Voltage Hot-Swap and ORing controller. The EVM is designed for hotswap to ORing applications  and contains header connectors for easy connection to external test and application circuitry.