Features for the TPS24742EVM-667
- Programmable SOA
- Programmable Reverse Blocking Threshold
- Independent Enable for Hotswap and Oring
- Order of Hotswap and Oring Controller are Interchangeable
Description for the TPS24742EVM-667
The TPS24742EVM-667 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS24742 2.5-V to 18-V positive voltage hot-swap and ORing controller. The EVM is designed for hot swap to ORing applications and contains header connectors for easy connection to external test and application circuitry.