text.skipToContent text.skipToNavigation

TPS24772EVM-685

TPS24772 EVM for high performance hotswap applications

$99.00

Features

  • 2.5V to 18V bus operation (30V abs max)
  • Programmable FET SOA protection
  • Dual fault timer (over-current/inrush)
  • Analog current monitor (1% @25mV)
  • Programmable current limit and fast trip protection settings

Texas Instruments  TPS24772EVM-685

The TPS24772EVM-685 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS24772 2.5V to 18V High Performance Hot-Swap controller. The EVM contains header connectors for easy connection to external test and application circuitry.