text.skipToContent text.skipToNavigation

TPS2480EVM-002

Evaluation Module for TPS2480 Positive Voltage Hotswap Controller and I2C Current Monitor

$99.00

Features

  • Programmable FET Power Limit
  • External N-Channel FET Gate Drive
  • Programmable Fault Timer
  • Open Drain Power Good Output
  • I2C monitoring of Current, Voltage and Power
  • High Accuracy Current Monitoring (1% over temperature)
  • Dynamic Calibration
  • 9-V to 20-V Input Range

Texas Instruments  TPS2480EVM-002

The TPS2480EVM-002 is a fully assembled and tested circuit for evaluating the TPS2480 Positive Voltage, Intelligent Protection Device/Hotswap Controller and I2C Current Monitor.