text.skipToContent text.skipToNavigation

TPS2492EVM-001

TPS2492 Hot Swap Controller Evaluation Module for Positive 12V Rails

$49.00

Features

  • +9 V to +80 V Operation
  • Programmable Power Limit for FET Protection
  • Programmable Current Limit for Load Protection
  • Programmable Fault Timer
  • Load Current Indicator Output
  • High-side Drive for External NFET
  • Power Good Output - Open-Drain
  • Enable / UV, OV Inputs
  • Latch Off After Fault

Texas Instruments  TPS2492EVM-001

The TPS2492EVM-001 is a fully assembled and tested circuit for evaluating the TPS2492 Positive High-Voltage Power-Limiting Hotswap Controller with Analog Current Monitor Output. The TPS2492EVM-001 accepts a 1VDC to 12VDC input and delivers a 12VDC, 1A maximum output with the Latch Off mode. The TPS2492EVM-001 can be configured for other operating voltage and current combinations. Timing capacitors, power limit and other settings may also be changed.