TPS25200EVM-618

text.skipToContent text.skipToNavigation

TPS25200EVM-618

TPS25200EVM-618 Adj Current-Limited Power Distribution Switch with Input Overvoltage Protection

$75.00

Features

  • Up to 2.8A adjustable current limited power switch with input OVP and output OVK.
  • Dual supply input terminals for push button switch for OVP testing.
  • Selectable output capacitance using jumpers.
  • On board test point access for all device level pins.

Texas Instruments  TPS25200EVM-618

The TPS25200EVM-618 features an adjustable current limited power distribution switch with input overvoltage protection and output overvoltage clamp. The EVM provides the user with convenient test points, connectors, and various indicators for full evaluation of the TPS25200.