Features for the TPS2543EVM-064
- Adjustable, current-limited power distribution switches with charging detection
- Screw jack type input and output connectors
- Jumper for device enable input
Description for the TPS2543EVM-064
The Texas Instruments TPS2543EVM-064 evaluation module (EVM) helps designers evaluate the performance of the TPS2543 USB Charging Port Power Switch and Controller. The EVM contains input and output connectors. Jumper controls are also provided to ease evaluation of device features.