text.skipToContent text.skipToNavigation

TPS2552DRV1EVM-364

Power-Distribution Switch with Adjustable Current-Limit Evaluation Module for TPS2552DRV1EVM-364

$49.00

Features

Texas Instruments  TPS2552DRV1EVM-364

The TPS2552/3DBVEVM and TPS2552/3DRVEVM are evaluation modules (EVM) for Texas Instruments’family of power-distribution switches with adjustable current-limit. These EVMs operate over a 2.5 V to 6.5 V range. An onboard jumper sets the output current-limit to either 0.5 A or 1 A. Test points provide convenient access to all critical node voltages.