Features for the TPS2554EVM-010
- Adjustable Current-Limit, 250 mA to 2700 mA
- Fast Over-current Response, 2 uS Typical
- 70 mOhm High Side MOSFET
- Operating Range: 4.5 V to 5.5 V
- Deglitched Fault Report
- 2 uA Maximum Standby Supply Current
Description for the TPS2554EVM-010
The TPS2554EVM-010 is an evaluation module (EVM) for Texas Instruments TPS2554DRC and TPS2555DRC precision adjustable, current-limited power-distribution switches. This EVM operates over a 4.5 V to 5.5 V range. An onboard jumper sets the output current-limit to either 1.2 A or 2.4 A. Test points provide convenient access to all critical node voltages.