Features for the TPS2559EVM-624
- Meets USB Current Limiting Requirements
- Adjustable Current Limit (500mA - 5A)
- Access to VIN, VOUT, EN, FAULT and ILIM pins
Description for the TPS2559EVM-624
The TPS2559EVM-624 is a fully assembled and test circuit for evaluating the TPS2559 precision adjustable current limited power distribution switch intended for application where heavy capacitive loads and short circuits are likely to be encountered. The EVM contains header connectors for easy connection to external test and application circuitry.