text.skipToContent text.skipToNavigation

TPS25740AEVM-741

TPS25740A Evaluation Module

$75.00

Features

  • Built in IEC 61000-4-2 Protection on CC1 and CC2 pins
  • Type C PD communication protocol via CC1 and CC2 pins
  • Variable output voltage of 5V, 9V, and 15V depending on request
  • Up to 5A output current for all voltage levels. Default is 3A
  • Smooth transitions between 5V, 9V, and 15V that are compatible with USB PD specification

Texas Instruments  TPS25740AEVM-741

The TPS25740A evaluation module (TPS25740AEVM-741) contains evaluation and reference circuitry for the TPS25740A, which is a dedicated USB PD type C downstream facing port (DFP) controller.  TPS25740A relies on an upstream converter to output 5V, 9V, and 15V.  This EVM uses an LM5175 based buck boost converter as the power supply for TPS25740A. The TPS25740A portion of the circuit will be very similar in an adapter application where an AC/DC input power stage is used.