Added to Your Shopping Cart

TPS25740AEVM-741
TPS25740A Evaluation Module
$75.00
Features
- Built in IEC 61000-4-2 Protection on CC1 and CC2 pins
- Type C PD communication protocol via CC1 and CC2 pins
- Variable output voltage of 5V, 9V, and 15V depending on request
- Up to 5A output current for all voltage levels. Default is 3A
- Smooth transitions between 5V, 9V, and 15V that are compatible with USB PD specification