text.skipToContent text.skipToNavigation

TPS25741AEVM-802

TPS25741A Evaluation Module with Power Multiplexer and Port Power Management Capabilities

$75.00

Features

  • TPS25741 Built in IEC 61000-4-2 ESD Protection on CC1 and CC2 pins
  • State-machine implementation requires no firmware
  • Variable output voltage of 5V, 9V, and 15V depending on request
  • Up to 5A output current with captive cable attached. Default is 3A
  • Smooth transitions between 5V, 9V, and 15V that are compatible with USB PD specification

Texas Instruments  TPS25741AEVM-802

The TPS25741A evaluation module (TPS25741AEVM-802) contains evaluation and reference circuitry for the TPS25741A, which is a dedicated USB PD type C downstream facing port (DFP) controller. TPS25741A relies on an upstream converter to output 5V, 9V, and 15V. This EVM uses an TPS54531 based buck converter as the power supply for TPS25741A.