Added to Your Shopping Cart

TPS25910EVM-088
TPS25910 High-Current Load Switch Evaluation Module
Features for the TPS25910EVM-088
- -3-20V Bus Operation
- Integrated 30mohm pass MOSFET
- Programmable current limit from 0.83A to 6.5A
- Programmable inrush current slew rate
- Thermal shutdown and fault alert
Description for the TPS25910EVM-088
The Texas Instruments TPS25910EVM-088 evaluation module (EVM) helps designers evaluate the performance of the TPS25910 high power load switch with programmable slew rate. The EVM contains input and output connectors, as well as control jumpers to ease evaluation of device features.