text.skipToContent text.skipToNavigation

TPS25921LD

18V, 1.6A, 90mΩ eFuse with Adjustable +/-2% Accurate Current Limit

Availability: 4,495

Packaging

Package | PIN: SOIC (D) | 8
Temp: I (-40 to 85)
Package qty | Carrier: 75 | TUBE
Qty Price
1-99 $1.18
100-249 $1.03
250-999 $0.70
1,000+ $0.53

Features

  • 4.5 V – 18 V Operating Voltage, 20 V (Max)
  • 90 mΩ RDS(ON) (Typical)
  • 0.4 A to 1.6 A Adjustable Current Limit
  • ±2% Accurate ILIMIT at 1A at 25°C
  • ±3% Overvoltage, Undervoltage Threshold
  • Programmable dVO/dt Control
  • Fault Output for Thermal Shutdown, UVLO and
    OVP
  • –40°C to 125°C Junction Temperature Range
  • Auto-Retry and Latch-Off Versions
  • UL2367 Recognized - File No. E169910
  • UL60950 - Safe during Single Point Failure Test

Texas Instruments  TPS25921LD

The TPS25921 is a compact, feature rich eFuse with a full suite of protection functions. The wide operating voltage allows control of many popular DC buses. The precise ±2% current limit, at room temperature, provides excellent accuracy making the TPS25921 well suited for many system protection applications.

Load, source and device protection are provided with multiple programmable features including overcurrent, overvoltage and undervoltage. 3% threshold accuracy for UV and OV, ensures tight supervision of bus voltages, eliminating the need for supervisor circuitry. Fault flag output (FLT) is provided for system status monitoring and down stream load control.

For hot-plug-in boards, TPS25921 provides in-rush current control and programmable output ramp-rate. Output ramp rate is programmable using a capacitor at soft-start (SS) pin, for maximum design flexibility.