text.skipToContent text.skipToNavigation

TPS2592BLEVM-531

TPS2592BL 12-V eFuse Evaluation Module

$49.00

Features

  • 4.5V-13.0V (TYP) Bus Operation (TPS2592Ax)
  • 4.5V-5.0V (TYP) Bus Operation (TPS2592Bx)
  • External Blocking FET
  • Programmable current limit
  • External Blocking FET
  • Fixed Over Voltage setting
  • Programmable Vout Slew Rate
  • Programmable UVLO
  • Built-in Thermal Shutdown
  • Latched-off TPS2592AL, TPS2592BL
  • Auto-Retry TPS2592AA, TPS2592BA

Texas Instruments  TPS2592BLEVM-531

The Texas Instruments TPS2592BLEVM-531 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2592 eFuse with Integrated Blocking FET Driver. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.