TPS25942EVM-635 TPS25942EVM-635 Evaluation Module for TPS25942x angled board image

TPS25942EVM-635

TPS25942EVM-635 Evaluation Module for TPS25942x

Pricing

Qty Price
+

Features for the TPS25942EVM-635

  • 2.7V to 18V operating voltage range
  • Up to 5A adjustable ILIMIT setting option using Jumpers
  • On board fault and power good LED’s
  • Linear output ramp (gate dV/dt control) option
  • On board test point access for all device level pins

Description for the TPS25942EVM-635

The TPS25942XEVM-635 is an eFuse (Current Limiter with ENBLKb) that operates from 2.7V to 18V, and have integrated back-to-back FETs with programmable under-voltage, over-voltage, reverse-voltage, over-current and in-rush current protection. It also includes analog current monitoring in a small 3x4-mm 20-pin QFN package. During hot-plug, the device limits inrush current and output ramp-rate can be programmed with a single capacitor at dVdT pin.

Pricing

Qty Price
+