TPS26600-02EVM

text.skipToContent text.skipToNavigation

TPS26600-02EVM

TPS2660 Integrated 60V 2.23A Industrial eFuse Evaluation Module

$75.00

Features

  • 4.2-V to 55-V input operating range
  • 0.2-A to 2.23-A programmable current limit
  • Reverse polarity protection up to -55 V
  • Selectable overload fault response (auto retry, latch, and circuit breaker)
  • Onboard reset switch and fault indicator

Texas Instruments  TPS26600-02EVM

The TPS26600-02EVM allows reference circuit evaluation of TI TPS2660x devices. The TPS2660x are compact 4.2-V to 55-V, 2.23-A industrial eFuses with integrated back-to-back FETs, programmable undervoltage, overvoltage, reverse-polarity, overcurrent, inrush current protection, and output current monitoring features.