text.skipToContent text.skipToNavigation

TPS26624-25EVM

TPS2662 Evaluation Module for TPS2662x eFuse

$99.00

Features

  • 4.5 to 57V input operation voltage range
  • 25mA to 800mA programmable current limit
  • Reverse input/output polarity protection
  • Programmable input UVLO and OVP cut off
  • Programmable output slew rate control

Texas Instruments  TPS26624-25EVM

The TPS26624-25EVM allows reference circuit evaluation of TI's TPS2662X. The TPS2662X devices are 4.5V - 57V, 800mA Industrial eFuse with integrated back-to-back FETs, programmable under voltage, over voltage, input/output reverse polarity, over current and inrush current protection features.