Features for the TPS2663-166EVM
- 4.5 to 60V operating voltage range
- 0.6A to 6A current limit programmable using onboard jumpers
- Programmable output slew rate control, UVLO and OVP
- Reverse Input Polarity Protection up to -60V using external N-Channel MOSFET (TPS26633 only)
- Load protection from Surge and EFT (IEC61000-4-5 and IEC61000-4-4) (TPS26633 only)
- Output Power Limiting Scheme (TPS26633 only)
Description for the TPS2663-166EVM
The TPS2663-166EVM allows reference circuit evaluation of TI's TPS26633 and TPS16630 eFuse. The TPS26633 and TPS16630 devices are 4.5V -60V, 6A eFuses with integrated 31mOhm FET.