text.skipToContent text.skipToNavigation

TPS3700EVM-202

TPS3700 high-voltage (18 V) window detector evaluation module

$20.00

Features

  • High threshold accuracy: 1%
  • Low quiescent current: 6 µA
  • Wide operating supply voltage: 1.8 V to 18 V
  • Open-drain outputs for overvoltage and Undervoltage detection
  • 1.5mm × 1.5mm DSE package

Texas Instruments  TPS3700EVM-202

The Texas Instruments TPS3700EVM-202 evaluation module (EVM) helps you evaluate the operation and performance of the TPS3700 high-voltage window comparator. The EVM has an overvoltage and undervoltage supervisory circuit with a wide supply range, independent open-drain outputs, very-low quiescent current and high accuracy. Header connectors are provided for easy connection to external test and application circuitry.