text.skipToContent text.skipToNavigation

TPS3702CX33EVM-683

TPS3702CX33EVM-683 Evaluation Module

$20.00

Features

  • 1% overall accuracy
  • Internal hysteresis options of 0.5% and 1%
  • Low supply current (8 uA typ)
  •  Open drain outputs
  •  SET pin to select ±5% and ±10% thresholds

Texas Instruments  TPS3702CX33EVM-683

The TPS3702CX33EVM-683 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS3702, which is a low power, high accuracy over-voltage and under-voltage detector that is available with fixed threshold options. The EVM circuit is configured to be a reference design for engineering applications requiring both under and over voltage monitoring. Connectors and test points are provided for convenience.