text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

TPS3707-30DR ACTIVE

Processor supervisor with power fail

ACTIVE custom-reels CUSTOM Custom reel may be available
Inventory:

Pricing

Qty Price (USD)
1-99 2.003
100-249 1.654
250-999 1.188
1,000+ 0.894

Additional package qty | Carrier options info-circle

Package qty | Carrier 75 | TUBE
Inventory
Qty | Price (USD) 1ku | 1.064 1-99 2.383 100-249 1.968 250-999 1.414 1,000+ 1.064

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
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
Package | Pins SOIC (D) | 8
Package qty | Carrier: 2,500 | LARGE T&R
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the TPS3707

  • Power-on reset generator with fixed delay time of 200 ms (no external capacitor needed)
  • Precision supply voltage monitor: 2.5 V, 3 V, 3.3 V, and 5 V
  • Pin-for-pin compatible with the MAX705 through MAX708 Series
  • Integrated watchdog time (TPS3705-xx Only)
  • Voltage monitor for power-fail or low-battery warning
  • Maximum supply current of 50 µA
  • 8-Pin MSOP and 8-Pin SOIC packages
  • Temperature range: –40°C to 85°C (–40°C to 125°C for TPS3705-33)

Description for the TPS3707

The TPS370x-xx family of microprocessor supply-voltage supervisors provide circuit initialization and timing supervision, primarily for DSP and processor-based systems.

During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET active as long as VDD remains below the threshold voltage VIT+. When the supply voltage drops below the threshold voltage VIT–, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage VIT– set by an internal voltage divider.

The product spectrum is designed for supply voltages of 2.5 V, 3 V, 3.3 V, and 5 V. The circuits are available in either 8-pin MSOP or standard SOIC packages. The TPS370x-xx devices are characterized for operation over a temperature range of −40°C to 85°C.

Inventory:

Pricing

Qty Price (USD)
1-99 2.003
100-249 1.654
250-999 1.188
1,000+ 0.894

Additional package qty | Carrier options info-circle

Package qty | Carrier 75 | TUBE
Inventory
Qty | Price (USD) 1ku | 1.064 1-99 2.383 100-249 1.968 250-999 1.414 1,000+ 1.064

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more