text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

TPS3711DDCT ACTIVE

36-V voltage detector

Pricing


Qty Price (USD)
1-99 2.262
100-249 1.869
250-999 1.342
1,000+ 1.01

Additional package qty | carrier options info-circle

custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Qty | Price (USD) 1ku | 0.842 1-99 1.886 100-249 1.558 250-999 1.119 1,000+ 0.842

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information info-circle

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23-THN (DDC) | 6
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPS3711

  • Wide Supply Voltage Range: 1.8 V to 36 V
  • Adjustable Threshold: Down to 400 mV
  • Open-Drain Output for Undervoltage Detection
  • Low Quiescent Current: 7 µA (Typical)
  • High Threshold Accuracy:
    • 0.75% Over Temperature
    • 0.25% (Typical)
  • Internal Hysteresis: 5.5 mV (Typical)
  • Temperature Range: –40°C to +125°C
  • Package: SOT-6

Description for the TPS3711

The TPS3711 wide-supply voltage comparator operates over a 1.8-V to 36-V range. Thedevice has a precision comparator with an internal 400-mV reference and an open-drain output ratedto 25 V for undervoltage detection. Set the monitored voltage with the use of externalresistors.

OUT is driven low when the voltage at the SENSE pin drops below the negative threshold,and goes high when the voltage returns above the positive threshold. The comparator in the TPS3711includes built-in hysteresis for noise rejection, thereby ensuring stable output operation withoutfalse triggering.

The TPS3711 is available in a SOT-6 package, and is specified over the junctiontemperature range of –40°C to +125°C.

 

 

Out of stock

Pricing


Qty Price (USD)
1-99 2.262
100-249 1.869
250-999 1.342
1,000+ 1.01

Additional package qty | carrier options info-circle

custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Qty | Price (USD) 1ku | 0.842 1-99 1.886 100-249 1.558 250-999 1.119 1,000+ 0.842

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more