Features for the TPS3780EVM-154
- Very small SON (1.45mm x 1mm) package
- Low quiescent current: 1.8µA (typ)
- High threshold accuracy: 1.0%
- Different hysteresis options
Description for the TPS3780EVM-154
The Texas Instruments TPS3780EVM-154 evaluation module (EVM) helps designers evaluate the performance of the TPS3780 Low Power, Dual Voltage Detector. The EVM contains two dual voltage detectors with different hysteresis options and header connectors for easy connection to external test and application circuitry.